Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFPDC
Catalog Number
HBLFPDC
Color
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
Insul-Lock Plus cover
Material
TPE
Style
For Insul-lock plus
Type
Cover
UPC
783585788661
Dimensions
0.67 in x 1.39 in x 1.39 in
Height
1.39 in
Length
0.67 in
Width
1.39 in
Carton Quantity
100