HUBBELL WIRING DEVICE-KELLEMS
Ears Removed, Duplex Receptacle, 20A, White, CR20WHI Bulk Packed, Screws Removed
Image of CR20WM1 Ears Removed, Duplex Receptacle, 20A, White, CR20WHI Bulk Packed, Screws Removed

Ears Removed, Duplex Receptacle, 20A, White, CR20WHI Bulk Packed, Screws Removed

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CR20WM1

Duplex Straight Blade Receptacle, Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V, White, Bulk Packed x100, Ears Removed, Screws Removed

This is the CR20WHI white, 20Amp, duplex commercial receptacle with the ears and screws removed. Perfect for prefab or OEM work, making the receptacles easier to fit into your application! Don't waste time breaking ears off devices or excess packaging with standard packed devices.

  • CR20WHI with ears and screws already removed for your convenience
  • Maintains autoground staple for grounding
  • Bulk packed in 100 piece increments to eliminate excess waste and save you time

No ears

General

Application

No screws

Catalog Number

CR20WM1

Color

White

Flammability

UL 94 V-2

Item Type

Receptacle

Material

Nylon

Operating Temperature

  • Maximum continuous 75 °C
  • (w/o impact) minimum -40 °C

Series

Commercial Specification Grade

Size

1.32 in x 0.83 in x 3.28 in

Specifications

  • Product Identification-Ratings are a permanent part of the device
  • Terminal Accomodation-#12 - #10AWG Wire (Solid or Stranded) Copper or UL listed CCA conductors only
  • Terminal Identification-Terminals Identified in Accordance with UL 498 and CSA

Style

Flat Face

Type

Short strap, no ears

UPC

783585792651

Dimensions

Size

1.32 in x 0.83 in x 3.28 in

Electrical Ratings

Current / Amperage Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Industry Standard(s)

UL Listed to UL498 & CSA

Nema Rating

5-20R

Operational

Operating Temperature

  • Maximum continuous 75 °C
  • (w/o impact) minimum -40 °C

Logistics

Carton Quantity

100