




Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFRETW20BLK
Hubbell’s EdgeConnect™ GFCI receptacles deliver advanced protection with the industry’s fastest, most secure screwless termination system. AUTOGUARD® Self‑Test Technology verifies safe operation every 30 seconds, while clear visual indicators and reverse line/load protection enhance onsite safety. CLAD™ filtering ensures accurate ground‑fault detection even in electrically noisy commercial and industrial environments. With EdgeConnect™ tool‑less terminations, installations are completed up to 65–80% faster, and the durable spring‑clamp design maintains reliable, vibration‑resistant connections over time.
Screwless Termination
Application
Kitchens, Bathrooms, Schools, Office Buildings, Industrial Facilities, Healthcare
Catalog Number
GFRETW20BLK
Color
Black
Environmental Conditions
Weather Resistant
Insulation
Insulated per UL
Material
Nylon, Brass, Steel
Mounting Type
Screw
Series
EdgeConnect™
Size
2.77" x1.75" x 1.40"
Style
Standard
Sub Brand
EdgeConnect™
Temperature Rating
-35°C to 66°C or -30°F to 150°F
Type
Tamper-Resistant, Weather Resistant
UPC
883778934698
Dimensions
1.40 in. x 1.7 in x 2.77 in
Height
2.77 in
Length
1.40 in.
Size
2.77" x1.75" x 1.40"
Weight
0.35 lb
Width
1.7 in
Amperage Rating
20 A
Dielectric Strength
Withstands 1,500V minimum
Phase
Single
Voltage Rating
125 V
Number Of Poles
2
Number Of Wires
3
Wire Size
12-14
Environmental Conditions
Weather Resistant
Industry Standard(s)
cULus
Nema Rating
5-20R
Temperature Rating
-35°C to 66°C or -30°F to 150°F
Carton Quantity
10