HUBBELL WIRING DEVICE-KELLEMS
EdgeConnect™ GFCI Receptacle, Panel Mount Applications, 15A 125V, Screwless Terminals, 50 Bulk Pack, Gray
Image of GFRE15PGYBULK EdgeConnect™ GFCI Receptacle, Panel Mount Applications, 15A 125V, Screwless Terminals, 50 Bulk Pack, Gray
Image of GFRE15PGYBULK EdgeConnect™ GFCI Receptacle, Panel Mount Applications, 15A 125V, Screwless Terminals, 50 Bulk Pack, Gray
Image of GFRE15PGYBULK EdgeConnect™ GFCI Receptacle, Panel Mount Applications, 15A 125V, Screwless Terminals, 50 Bulk Pack, Gray
Image of GFRE15PGYBULK EdgeConnect™ GFCI Receptacle, Panel Mount Applications, 15A 125V, Screwless Terminals, 50 Bulk Pack, Gray
Image of GFRE15PGYBULK EdgeConnect™ GFCI Receptacle, Panel Mount Applications, 15A 125V, Screwless Terminals, 50 Bulk Pack, Gray
Coming Soon
New

EdgeConnect™ GFCI Receptacle, Panel Mount Applications, 15A 125V, Screwless Terminals, 50 Bulk Pack, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRE15PGYBULK

EdgeConnect™ Self-Test GFCI AUTOGUARD® Receptacle, Panel Mount Applications, 15 Amp 125 Volt, Screwless Terminals, Self-Grounding, 50 Bulk Pack, Gray

Hubbell’s EdgeConnect™ GFCI receptacles deliver advanced protection with the industry’s fastest, most secure screwless termination system. AUTOGUARD® Self‑Test Technology verifies safe operation every 30 seconds, while clear visual indicators and reverse line/load protection enhance onsite safety. CLAD™ filtering ensures accurate ground‑fault detection even in electrically noisy commercial and industrial environments. With EdgeConnect™ tool‑less terminations, installations are completed up to 65–80% faster, and the durable spring‑clamp design maintains reliable, vibration‑resistant connections over time.

  • Panel‑mount design provides a fully flush, full‑contact yoke for a seamless, secure fit
  • Faster, safer installs with screwless, tool-less EdgeConnect™ terminations and no exposed terminal screws
  • Long‑lasting, vibration‑resistant connections thanks to patented spring‑clamp technology and stronger wire retention
  • Simple, error‑proof wiring with color‑coded plungers and clear terminal markings
  • CLAD Technology for superior resistance to building noise
  • Triple Wipe Construction for enhanced blade contact and long lasting plug retention

Screwless Termination

General

Application

Kitchens, Bathrooms, Schools, Office Buildings, Industrial Facilities, Healthcare

Catalog Number

GFRE15PGYBULK

Color

Gray

Insulation

Insulated per UL

Material

Nylon, Brass, Steel

Mounting Type

Screw

Series

EdgeConnect™

Size

2.77" x1.75" x 1.40"

Style

Standard

Sub Brand

EdgeConnect™

Temperature Rating

-35°C to 66°C or -30°F to 150°F

Type

Panel Mount

UPC

883778920189

Dimensions

Dimensions

1.40 in. x 1.7 in x 2.77 in

Height

2.77 in

Length

1.40 in.

Size

2.77" x1.75" x 1.40"

Weight

0.35 lb

Width

1.7 in

Electrical Ratings

Amperage Rating

15 A

Dielectric Strength

Withstands 1,500V minimum

Phase

Single

Voltage Rating

125 V

Conductor Related

Number Of Poles

2

Number Of Wires

3

Wire Size

12-14

Certifications And Compliance

Industry Standard(s)

cULus

Nema Rating

5-15R

Operational

Temperature Rating

-35°C to 66°C or -30°F to 150°F

Logistics

Carton Quantity

50