HUBBELL WIRING DEVICE-KELLEMS
EdgeConnect™ Series, Duplex Receptacle, Tamper Resistant, 20A 125V, 5-20R, Screwless Terminal, Black
Image of BR20STBKTR EdgeConnect™ Series, Duplex Receptacle, Tamper Resistant, 20A 125V, 5-20R, Screwless Terminal, Black
Image of BR20STBKTR EdgeConnect™ Series, Duplex Receptacle, Tamper Resistant, 20A 125V, 5-20R, Screwless Terminal, Black
play
3D View
Image of BR20STBKTR EdgeConnect™ Series, Duplex Receptacle, Tamper Resistant, 20A 125V, 5-20R, Screwless Terminal, Black

EdgeConnect™ Series, Duplex Receptacle, Tamper Resistant, 20A 125V, 5-20R, Screwless Terminal, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BR20STBKTR

Straight Blade Devices, EdgeConnect™, Duplex Receptacle, Commercial Grade, Tamper Resistant, 2-Pole 3-Wire, 20A 125V, 5-20R, Screwless Terminal, Black

EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualifi ed installer regardless of level of training can guarantee a high qualilty result. Elapsed time? About 11 seconds!

  • Back wired srewless termination for faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Triple and Double Wipe Contacts
  • Easy access split circuit tab

EdgeConnect™ Technology, Screwless Termination

General

Application

Commercial Specification Grade

Catalog Number

BR20STBKTR

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Receptacle

Material

Thermoplastic/C

Mounting Type

  • Screw Mount
  • Screw Mount

Series

EdgeConnect™ Series

Size

Standard Sized Product

Style

Smooth Face

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Type

Tamper-Resistant

UPC

783585727967

Dimensions

Size

Standard Sized Product

Weight

0.2 lb

Electrical Ratings

Current / Amperage Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single

Voltage Rating

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • UL Listed to UL498 File No. E2186
  • Certified to CSA 22.2, No. 42 File 285
  • NEMA® WD-6 Compliant

Nema Rating

5-20R

Operational

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Logistics

Carton Quantity

10

Pallet Quantity

5000