



Brand: Hubbell Wiring Device-Kellems
Catalog ID: 5262STO
EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualifi ed installer regardless of level of training can guarantee a high qualilty result. Elapsed time? About 11 seconds!
EdgeConnect™ Technology, Screwless Termination
Application
Hubbell-PRO
Catalog Number
5262STO
Color
Orange
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Receptacle
Material
Thermoplastic/C
Mounting Type
Series
EdgeConnect™ Series
Size
Standard Sized Product
Style
Finder Groove Face
Temperature Rating
Maximum continuous 75°C; minimum -40°C (w/o impact)
Type
Standard Duplex
UPC
783585727530
Size
Standard Sized Product
Weight
0.2 lb
Current / Amperage Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single
Voltage Rating
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
5-15R
Temperature Rating
Maximum continuous 75°C; minimum -40°C (w/o impact)
Carton Quantity
10
Pallet Quantity
4000