




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5361STGYTR
EdgeConnect™ patented spring clamp terminals allow for faster installation and screwless terminations. The connection with the contact actually strengthens over time providing the safest, most reliable wiring.
Screwless termination for easier and faster installation.
Application
Spring clamp terminal strengthens over time providing a more reliable connection.
Catalog Number
HBL5361STGYTR
Color
Gray
Series
EdgeConnect™ Series
Style
Tamper Resistant
Type
Single Receptacle
UPC
783585966038
Weight
0.199 lb
Amperage Rating
20 A
Voltage Rating
125 V
Wire Size
14-10AWG Solid or Stranded
Industry Standard(s)
UL Listed to UL498 File No. E2186, Certified to CSA 22.2, No. 42 File 285, NEMA® WD-6 Compliant
Nema Rating
NEMA® WD-6 Compliant
Carton Quantity
10
Pallet Quantity
3200