HUBBELL WIRING DEVICE-KELLEMS
EdgeConnect™ Series, Straight Blade Devices, Plug, Industrial/Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P, Black and White, Bulk 100
Image of HBL5366CSTM1 EdgeConnect™ Series, Straight Blade Devices, Plug, Industrial/Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P, Black and White, Bulk 100

EdgeConnect™ Series, Straight Blade Devices, Plug, Industrial/Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P, Black and White, Bulk 100

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5366CSTM1

EdgeConnect™, Straight Blade Devices, Plug, Industrial/Commercial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20P, Black and White, Bulk 100

  • Spring termination for a faster and more secure terminal connection
  • Ribbed housing is impact and chemical resistant
  • Superior cord grip design protects terminations from excess strain
  • Accepts #14 - #10AWG, solid or stranded

Standard Product

General

Application

Extra Heavy Duty Industrial/Commercial Grade

Catalog Number

HBL5366CSTM1

Color

Black and White

Cord Range

0.230"-0.720"(5.8-18.3)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

1

Insulation

Insulated Body

Item Type

Insulgrip® Plug

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum without Impact -40 °C

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

EdgeConnect™ Series

Size

3.28 in x 1.41 in x 1.09 in

Specifications

Blade Holder - Nylon, Retainer - Polycarbonate, Cover - Nylon, Cord Clamp - Nylon, Contact Blades - Copper Alloy, Spring - Stainless Steel, Plunger - Nylon, Drive/Assembly/Cord Clamp Screws - Steel

Style

Standard

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Type

Plugs

UPC

783585730554

Dimensions

Display Size

Standard Sized Product

Size

3.28 in x 1.41 in x 1.09 in

Weight

0.2 lb

Electrical Ratings

Connectivity

Spring Termination

Current / Amperage Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280
  • Fed. Spec. W-C596G
  • NEMA® WD-6 Compliant

Nema Rating

5-20P

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum without Impact -40 °C

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Temperature Rating

Maximum continuous 75°C; minimum -40°C (w/o impact)

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

100