




Brand: Hubbell Wiring Device-Kellems
Catalog ID: 8300STRM2
Shorter strap without ears allows for easier mounting into your various panels or other applications. Whether an OEM or a PreFab Contractor, EdgeConnect patented spring clamp terminals provide quick access to wire the back of the device. Perfect for use with RACO crushed corner duplex boxes. The autoground staple/clip has already been removed for your convenience. These devices come in boxes of 10 duplex receptacles to eliminate packaging waste.
Screwless termination for easier and faster installation.
Application
Spring clamp terminal strengthens over time providing a more reliable connection.
Application - For Use On
Ratings are a permanent part of the device
Catalog Number
8300STRM2
Color
White
Dielectric Type
Withstands 2,000V minimum
Flammability
UL 94 V-2
Item Type
Receptacle
Material
Thermoplastic/C
Series
EdgeConnect™ Series
Size
3.28x1.58x1.38
Style
Flat Face
Terminal Type
#14 - #10AWG Wire (Solid or Stranded) Copper or UL listed CCA conductors only
Type
Short strap, no ears
UPC
783585799391
Size
3.28x1.58x1.38
Weight
0.2 lb
Current / Amperage Rating
20 A
Voltage Rating
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Certification - CSA Approved
Terminals Identified in Accordance with UL 498 and CSA
Industry Standard(s)
UL Listed to UL498 File No. E2186, c-UL-us No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant
Nema Rating
5-20R
Temperature Range
Maximum continuous 75°C, minimum -40°C without impact
Carton Quantity
10
Pallet Quantity
5000