HUBBELL WIRING DEVICE-KELLEMS
EdgeConnect™ Series, Straight Blade Duplex Receptacle, 20A, No ear & threaded hole, White
Image of BR20STWM2 EdgeConnect™ Series, Straight Blade Duplex Receptacle, 20A, No ear & threaded hole, White
Image of BR20STWM2 EdgeConnect™ Series, Straight Blade Duplex Receptacle, 20A, No ear & threaded hole, White
play
EdgeConnect OEM Bridge Devices
play
EdgeConnect OEM Bridge vs Screw Terminal Device
+5
Image of BR20STWM2 EdgeConnect™ Series, Straight Blade Duplex Receptacle, 20A, No ear & threaded hole, White
New

EdgeConnect™ Series, Straight Blade Duplex Receptacle, 20A, No ear & threaded hole, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BR20STWM2

Short Strap, Extruded Through Hole, BR20STW EdgeConnect™, White

Shorter strap without ears allows for easier mounting into your various panels or other applications. Whether an OEM or a PreFab Contractor, EdgeConnect patented spring clamp terminals provide quick access to wire the back of the device. Perfect for use with RACO crushed corner duplex boxes. The autoground staple/clip has already been removed for your convenience. These devices come in boxes of 10 duplex receptacles to eliminate packaging waste.

  • Back wired screwless termination for faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Simple color coded plungers for easy and quick wiring
  • Use small screwdriver to lift plunger and rewire as needed

Screwless termination for easier and faster installation.

General

Application

Spring clamp terminal strengthens over time providing a more reliable connection.

Application - For Use On

Ratings are a permanent part of the device

Catalog Number

BR20STWM2

Color

White

Dielectric Type

Withstands 2,000V minimum

Flammability

UL 94 V-2

Item Type

Receptacle

Material

Thermoplastic/C

Series

EdgeConnect™ Series

Size

3.28x1.58x1.38

Style

Flat Face

Terminal Type

#14 - #10AWG Wire (Solid or Stranded) Copper or UL listed CCA conductors only

Type

Short strap, no ears

UPC

783585989198

Dimensions

Size

3.28x1.58x1.38

Weight

0.2 lb

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Certification - CSA Approved

Terminals Identified in Accordance with UL 498 and CSA

Industry Standard(s)

UL Listed to UL498 File No. E2186, c-UL-us No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant

Nema Rating

5-20R

Operational

Temperature Range

Maximum continuous 75°C, minimum -40°C without impact

Logistics

Carton Quantity

10

Pallet Quantity

5000