HUBBELL WIRING DEVICE-KELLEMS
EdgeConnect™ Series, Straight Blade Duplex Receptacle, Hospital Grade, 20A, Tamper Resistant, Gray, C1/2, Controlled
Image of 8300STC1GYTR EdgeConnect™ Series, Straight Blade Duplex Receptacle, Hospital Grade, 20A, Tamper Resistant, Gray, C1/2, Controlled
New

EdgeConnect™ Series, Straight Blade Duplex Receptacle, Hospital Grade, 20A, Tamper Resistant, Gray, C1/2, Controlled

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 8300STC1GYTR

EdgeConnect™ Straight Blade Duplex Receptacle, Hospital Grade, 2-Pole, 3-Wire, 120Volt, 20Amp, Tamper Resistant, C1/2, Controlled, Single Pack, Gray

EdgeConnect™ Straight Blade Duplex Receptacle, Hospital Grade, 2-Pole, 3-Wire, 120Volt, 20Amp, 5-20R, Tamper Resistant, C1/2, Controlled, Single Pack, Gray

  • Spring clamp terminal for screwless termination
  • No strand relaxation, connection strengthens over time
  • No need for screwdriver or torque wrench
  • Impact-resistant finder groove face
  • Permanently marked with universal power symbol and the word "CONTROLLED" to visually identify receptacles used in automatic energy management systems

Controlled

General

Application

EdgeConnect

Catalog Number

8300STC1GYTR

Color

Gray

Material

Thermoplastic

Series

EdgeConnect™ Series

Style

Hospital Grade

Type

Duplex Receptacle

UPC

783585989617

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

120 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

14-10AWG Solid or Stranded

Certifications And Compliance

Industry Standard(s)

UL Listed to UL498, Certified to CSA 22.2, No. 42, NEMA® WD-6 Compliant

Nema Rating

NEMA® WD-6 Compliant

Logistics

Carton Quantity

10