

Brand: Hubbell Wiring Device-Kellems
Catalog ID: 8300STC1ITR
EdgeConnect™ Straight Blade Duplex Receptacle, Hospital Grade, 2-Pole, 3-Wire, 120Volt, 20Amp, 5-20R, Tamper Resistant, C1/2, Controlled, Single Pack, Ivory
Controlled
Application
EdgeConnect
Catalog Number
8300STC1ITR
Color
Ivory
Material
Thermoplastic
Series
EdgeConnect™ Series
Style
Hospital Grade
Type
Duplex Receptacle
UPC
783585989631
Weight
0.207 lb
Amperage Rating
20 A
Voltage Rating
120 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
14-10AWG Solid or Stranded
Industry Standard(s)
UL Listed to UL498, Certified to CSA 22.2, No. 42, NEMA® WD-6 Compliant
Nema Rating
NEMA® WD-6 Compliant
Carton Quantity
10
Pallet Quantity
1