HUBBELL WIRING DEVICE-KELLEMS
Image of HBL8310STBK EdgeConnect™ Series, Single Receptacle, 20A, 125V, Black

EdgeConnect™ Series, Single Receptacle, 20A, 125V, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8310STBK

EdgeConnect™ Single Straight Blade Receptacle, Screwless Termination Technology, Hospital Grade, 20A Black

EdgeConnect™ patented spring clamp terminals allow for faster installation and screwless terminations. The connection with the contact actually strengthens over time providing the safest, most reliable wiring.

  • Color coded plungers for simpler installation
  • Accepts 14-10 AWG solid or stranded wire for any application
  • Reduce your installation time and move on to your next job faster
  • Easily rewire by using built in leverage points to life plungers with small screwdriver

Screwless termination for easier and faster installation.

General

Application

Spring clamp terminal strengthens over time providing a more reliable connection.

Catalog Number

HBL8310STBK

Color

Black

Series

EdgeConnect™ Series

Style

Flat Face

Type

Single Receptacle

UPC

783585966908

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

125 V

Conductor Related

Wire Size

14-10AWG Solid or Stranded

Certifications And Compliance

Industry Standard(s)

UL Listed to UL498 File No. E2186, Certified to CSA 22.2, No. 42 File 285, NEMA® WD-6 Compliant

Nema Rating

NEMA® WD-6 Compliant

Logistics

Carton Quantity

100