


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2815ST
EdgeConnect™ Technology, Screwless Termination
Catalog Number
HBL2815ST
Item Type
Plug
Series
EdgeConnect™ Twist-Lock® Series
UPC
783585681627
Weight
0.35 lb
Current Rating
30 A
Voltage Rating
3-Phase Wye 120/208 VAC
Number Of Poles
4
Number Of Wires
5
Carton Quantity
10
Pallet Quantity
1920