HUBBELL WIRING DEVICE-KELLEMS
EdgeConnect™ Twist-Lock® Series, Industrial, Flanged Inlet, 20A 480V AC, 2-Pole 3-Wire Grounding
Image of HBL2345ST EdgeConnect™ Twist-Lock® Series, Industrial, Flanged Inlet, 20A 480V AC, 2-Pole 3-Wire Grounding

EdgeConnect™ Twist-Lock® Series, Industrial, Flanged Inlet, 20A 480V AC, 2-Pole 3-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2345ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Flanged Inlet, 20A 480V AC, 2-Pole 3-Wire Grounding, L8-20P, Screwless Terminal, White

  • Faster termination time
  • No need for torque wrench
  • Strong steel spring eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination.
  • Backwired termination for ease of installation

EdgeConnect™ Technology, Screwless Termination

General

Catalog Number

HBL2345ST

Item Type

Flanged Inlet

Series

EdgeConnect™ Twist-Lock® Series

UPC

783585719603

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

480 V

Conductor Related

Number Of Poles

2

Number Of Wires

3

Logistics

Carton Quantity

40

Pallet Quantity

1920