HUBBELL WIRING DEVICE-KELLEMS
Image of HBL4563ST EdgeConnect™ Twist-Lock® Locking Devices, Panel Mount Receptacle, 15A 250V, 2-Pole 3-Wire Grounding
Image of HBL4563ST EdgeConnect™ Twist-Lock® Locking Devices, Panel Mount Receptacle, 15A 250V, 2-Pole 3-Wire Grounding

EdgeConnect™ Twist-Lock® Locking Devices, Panel Mount Receptacle, 15A 250V, 2-Pole 3-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4563ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Panel Mount Receptacle, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Screwless Terminal, 1.75" or 1.937" Mounting, Black

EdgeConnectâ„¢ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high quality result.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination.

EdgeConnectâ„¢ Technology, Screwless Termination

Product details

General

Application

Industrial

Catalog Number

HBL4563ST

Color

Black

Environmental Conditions

IP20 Suitability

Material

Nylon

Mounting Type

Screw Mount

Number Of Poles

2

Series

EdgeConnectâ„¢

Size

Standard Sized Product

Style

Locking Devices

Temperature Rating

Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Type

Receptacle

UPC

783585719641

Electrical Ratings

Current / Amperage Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 VAC

Conductor Related

Number Of Wires

3

Certifications And Compliance

Industry Standard(s)

  • Listed to UL 498
  • Fed.Spec. W-C-596
  • Certified to CSA C22.2 No.42

Nema Rating

L6-15R

Logistics

Carton Quantity

10