HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2410ST EdgeConnect™ Twist-Lock® Receptacle with Spring Termination, 20A, 125/250V, L14, 20R, Black

EdgeConnect™ Twist-Lock® Receptacle with Spring Termination, 20A, 125/250V, L14, 20R, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2410ST

EdgeConnect™ Twist-Lock® Receptacle, 20A 125/250V, L14-20R, BK, with Spring Termination

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • High-impact, abuse-resistant nylon face
  • Face color coding by voltage facilitates locating and mating of proper devices

General

Catalog Number

HBL2410ST

Item Type

Number Of Poles

3

UPC

783585788593

Dimensions

Dimensions

3.28 in x 1.7 in x 1.468 in

Height

1.468 in

Length

3.28 in

Width

1.7 in

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

125/250 V

Conductor Related

Number Of Wires

4

Wire Size

14 AWG - 10 AWG solid, 14 AWG - 8 AWG stranded (including compact stranded)

Certifications And Compliance

Industry Standard(s)

WR Rating

Configuration

Number Of Poles

3

Logistics

Carton Quantity

50

Pallet Quantity

2250