HUBBELL WIRING DEVICE-KELLEMS
EdgeConnect™ Twist-Lock® Series, Female Connector Body, 20A 250V, L6-20R, Screwless Terminal
Image of HBL2323ST EdgeConnect™ Twist-Lock® Series, Female Connector Body, 20A 250V, L6-20R, Screwless Terminal

EdgeConnect™ Twist-Lock® Series, Female Connector Body, 20A 250V, L6-20R, Screwless Terminal

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2323ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Female Connector Body, 20A 250V, 2-Pole 3-Wire Grounding, L6-20R, Screwless Terminal, Black and White

  • Female Connector Body
  • 20A 250V
  • L6-20R
  • Screwless Terminal

EdgeConnect™ Technology, Screwless Termination

General

Catalog Number

HBL2323ST

Series

EdgeConnect™ Twist-Lock® Series

Type

Connector

UPC

783585719269

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

250 V

Conductor Related

Number Of Poles

2

Number Of Wires

3

Logistics

Carton Quantity

30

Pallet Quantity

2280