HUBBELL WIRING DEVICE-KELLEMS
EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 20A, 125/250V, L14, 20P, White
Image of HBL2415ST EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 20A, 125/250V, L14, 20P, White
Image of HBL2415ST EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 20A, 125/250V, L14, 20P, White
play
play
+3
Image of HBL2415ST EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 20A, 125/250V, L14, 20P, White

EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 20A, 125/250V, L14, 20P, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2415ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Insulgrip® Flanged Inlet, 20A 125/250V AC, 3-Pole 4-Wire Grounding, L14-20P, Screw Terminal, Nylon casing, Back wired, White.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination
  • Backwired termination for ease of installation

EdgeConnect™ Technology, Screwless Termination

General

Catalog Number

HBL2415ST

Item Type

Plug

Series

EdgeConnect™ Twist-Lock® Series

UPC

783585681641

Dimensions

Weight

0.3 lb

Electrical Ratings

Current Rating

20 A

Voltage Rating

125/250 VAC

Conductor Related

Number Of Poles

3

Number Of Wires

4

Logistics

Carton Quantity

10

Pallet Quantity

1920