HUBBELL WIRING DEVICE-KELLEMS
EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 30A, 120/208V, L21, 30P, White
Image of HBL2815ST EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 30A, 120/208V, L21, 30P, White
Image of HBL2815ST EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 30A, 120/208V, L21, 30P, White
play
play
+3
Image of HBL2815ST EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 30A, 120/208V, L21, 30P, White

EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 30A, 120/208V, L21, 30P, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2815ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Insulgrip® Flanged Inlet, 30A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, L21-30P, Spring Terminal, White.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination
  • Backwired termination for ease of installation

EdgeConnect™ Technology, Screwless Termination

General

Catalog Number

HBL2815ST

Item Type

Plug

Series

EdgeConnect™ Twist-Lock® Series

UPC

783585681627

Dimensions

Weight

0.35 lb

Electrical Ratings

Current Rating

30 A

Voltage Rating

3-Phase Wye 120/208 VAC

Conductor Related

Number Of Poles

4

Number Of Wires

5

Logistics

Carton Quantity

10

Pallet Quantity

1920