HUBBELL WIRING DEVICE-KELLEMS
EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 30A, 3PH 277/480V, L22, 30P, White
Image of HBL2825ST EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 30A, 3PH 277/480V, L22, 30P, White

EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 30A, 3PH 277/480V, L22, 30P, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2825ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Insulgrip® Flanged Inlet, 30A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, L22-30P, Spring Terminal, White.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination
  • Backwired termination for ease of installation

EdgeConnect™ Technology, Screwless Termination

General

Catalog Number

HBL2825ST

Item Type

Plug

Series

EdgeConnect™ Twist-Lock® Series

UPC

783585681719

Electrical Ratings

Current Rating

30 A

Voltage Rating

3-Phase Wye 277/480 VAC

Conductor Related

Number Of Poles

4

Number Of Wires

5

Logistics

Carton Quantity

40

Pallet Quantity

2160