HUBBELL WIRING DEVICE-KELLEMS
EdgeConnect™ Twist-Lock® Series, Flanged Receptacle, 20A 125V, L5-20R, Screwless Terminal
Image of HBL2616ST EdgeConnect™ Twist-Lock® Series, Flanged Receptacle, 20A 125V, L5-20R, Screwless Terminal

EdgeConnect™ Twist-Lock® Series, Flanged Receptacle, 20A 125V, L5-20R, Screwless Terminal

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2616ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Flanged Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screwless Terminal, White

  • Flanged Receptacle
  • 20A 125V
  • L5-20R
  • Screwless Terminal

EdgeConnect™ Technology, Screwless Termination

General

Catalog Number

HBL2616ST

Series

EdgeConnect™ Twist-Lock® Series

Type

Flanged Receptacle

UPC

783585719344

Electrical Ratings

Current / Amperage Rating

30 A

Voltage Rating

125 V

Conductor Related

Number Of Poles

2

Number Of Wires

3

Logistics

Carton Quantity

40