HUBBELL WIRING DEVICE-KELLEMS
EdgeConnect™ Twist-Lock® Series, Flanged Receptacle, 20A Phase Delta 480V AC, Screwless Terminal, White
Image of HBL2436ST EdgeConnect™ Twist-Lock® Series, Flanged Receptacle, 20A Phase Delta 480V AC, Screwless Terminal, White

EdgeConnect™ Twist-Lock® Series, Flanged Receptacle, 20A Phase Delta 480V AC, Screwless Terminal, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2436ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Flanged Receptacle, 20A Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-20R, Screwless Terminal, White

EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high quality result.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination.
  • Backwired termination for ease of installation

EdgeConnect™ Technology, Screwless Termination

General

Catalog Number

HBL2436ST

Color

Black and White

Environmental Conditions

IP20 Suitability

Material

Nylon

Mounting Type

Screw Mount

Series

EdgeConnect™ Twist-Lock® Series

Size

Standard Sized Product

Style

Locking Devices

Temperature Rating

Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Type

Flanged Receptacle

UPC

783585719146

Dimensions

Size

Standard Sized Product

Electrical Ratings

Current / Amperage Rating

20 A

Dielectric Strength

Withstands 3,000V minimum

Phase

3-Phase

Voltage Rating

3P 480 VAC

Conductor Related

Number Of Poles

3

Number Of Wires

4

Certifications And Compliance

Environmental Conditions

IP20 Suitability

Industry Standard(s)

Listed to UL 498, Fed.Spec. W-C-596, Certified to CSA C22.2 No.42

Nema Rating

L16-20R

Operational

Temperature Rating

Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Logistics

Carton Quantity

10