HUBBELL WIRING DEVICE-KELLEMS
Image of CU300ELC Emergency Lighting Control Unit

Emergency Lighting Control Unit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CU300ELC

Emergency Lighting Control Unit

The CU300 series provides 24V DC power supply for sensors or sensor/Add-A-Relay combinations. The control units contain an internal relay for the control of an external load. Control units are plenum rated cULus Listed.

  • Compatible with Load:Logic Room Controller
  • Compatible with Load:Logic Control Panel
  • Compatible with Hubbell CU300 Series Control Units

General

Catalog Number

CU300ELC

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Style

Control Units

Type

Accessories

UPC

783585564913

Electrical Ratings

Voltage Rating

  • 120/277 VAC
  • 24 VDC

Voltage Rating Description

120/277V AC;24V DC

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20