HUBBELL WIRING DEVICE-KELLEMS
Image of HBLBD03 ERGO-1 Tool Balancer 1.5 - 3.0 lbs Load Capacity
Image of HBLBD03 ERGO-1 Tool Balancer 1.5 - 3.0 lbs Load Capacity

ERGO-1 Tool Balancer 1.5 - 3.0 lbs Load Capacity

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBD03

ERGO-1 Tool Balancer 1.5 - 3.0 lbs Load Capacity

  • Load capacity 1.5- 3.0 lbs (0.5 - 1.4 kg)
  • Easily adjust tension with ergonomin knob
  • 6' cable length
  • Includes cable stop and safety hook

Product details

General

Cable Length

6 ft (1.8 m)

Catalog Number

HBLBD03

Load Capacity

1.5- 3.0 lbs (0.5 - 1.4 kg)

Series

Light Duty

Style

Min/Max (lbs): 1.5-3.0

Type

Constant Tension

UPC

783585686394

Dimensions

Weight

1.3 lb