HUBBELL WIRING DEVICE-KELLEMS
ERGO-2 Tool Balancer with Ratchet Lock 10.0 - 15.0 lbs Load Capacity
Image of HBLTQ1515 ERGO-2 Tool Balancer with Ratchet Lock 10.0 - 15.0 lbs Load Capacity

ERGO-2 Tool Balancer with Ratchet Lock 10.0 - 15.0 lbs Load Capacity

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTQ1515

ERGO-2 Tool Balancer with Ratchet Lock 10.0 - 15.0 lbs Load Capacity

  • Load capacity 10 - 15 lbs (4.5 - 6.8 kg)
  • Rugged steel construction with black polyester baked finish
  • Reinforced hanging bracket with forged clevis for ceiling mounting and extra holes for safety chain attachment
  • 15' cable length with ratchet lock

General

Cable Length

15 ft (4.5 m)

Catalog Number

HBLTQ1515

Load Capacity

10 - 15 lbs (4.5 - 6.8 kg)

Series

Medium Duty

Style

Min/Max (lbs): 10-15

Type

Torque Reel

UPC

783585687070

Dimensions

Cable Length

15 ft (4.5 m)

Weight

12 lb

Force Related

Load Capacity

10 - 15 lbs (4.5 - 6.8 kg)