HUBBELL WIRING DEVICE-KELLEMS
ERGO-2 Tool Balancer with Ratchet Lock 16.0 - 23.0 lbs Load Capacity with Shock Stop
Image of HBLBG20LSH ERGO-2 Tool Balancer with Ratchet Lock 16.0 - 23.0 lbs Load Capacity with Shock Stop

ERGO-2 Tool Balancer with Ratchet Lock 16.0 - 23.0 lbs Load Capacity with Shock Stop

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBG20LSH

ERGO-2 Tool Balancer with Ratchet Lock 16.0 - 23.0 lbs Load Capacity with Shock Stop

  • Load capacity 16 - 23 lbs (7.2 - 10.4 kg)
  • Rugged steel construction with black polyester baked finish
  • Reinforced hanging bracket with forged clevis for ceiling mounting and extra holes for safety chain attachment
  • 8' cable length with positive ratchet lock
  • Includes shock stop, safety tool clip, and adjustable cable stop

General

Cable Length

8 ft (2.4 m)

Catalog Number

HBLBG20LSH

Load Capacity

16 - 23 lbs (7.2 - 10.4 kg)

Series

Medium Duty

Style

Min/Max (lbs): 16-23

Type

Ratchet Lock with Shock Stop

UPC

783585686530

Dimensions

Cable Length

8 ft (2.4 m)

Weight

8 lb

Force Related

Load Capacity

16 - 23 lbs (7.2 - 10.4 kg)

Logistics

Carton Quantity

1