HUBBELL WIRING DEVICE-KELLEMS
ERGO-2 Tool Balancer with Ratchet Lock 22.0 - 27.0 lbs Load Capacity
Image of HBLBG25L ERGO-2 Tool Balancer with Ratchet Lock 22.0 - 27.0 lbs Load Capacity

ERGO-2 Tool Balancer with Ratchet Lock 22.0 - 27.0 lbs Load Capacity

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBG25L

ERGO-2 Tool Balancer with Ratchet Lock 22.0 - 27.0 lbs Load Capacity

  • Load capacity 22 -27 lbs (9.9 - 12.2 kg)
  • Rugged steel construction with black polyester baked finish
  • Reinforced hanging bracket with forged clevis for ceiling mounting and extra holes for safety chain attachment
  • 8' cable length with positive ratchet lock
  • Includes safety tool clip and adjustable cable stop

General

Cable Length

8 ft (2.4 m)

Catalog Number

HBLBG25L

Load Capacity

22 -27 lbs (9.9 - 12.2 kg)

Series

Medium Duty

Style

Min/Max (lbs): 22-27

Type

Ratchet Lock

UPC

783585686547

Dimensions

Cable Length

8 ft (2.4 m)

Weight

8 lb

Force Related

Load Capacity

22 -27 lbs (9.9 - 12.2 kg)