HUBBELL WIRING DEVICE-KELLEMS
ERGO-2 Tool Balancer with Ratchet Lock 3.0 - 7.0 lbs Load Capacity
Image of HBLTQ1507 ERGO-2 Tool Balancer with Ratchet Lock 3.0 - 7.0 lbs Load Capacity
Image of HBLTQ1507 ERGO-2 Tool Balancer with Ratchet Lock 3.0 - 7.0 lbs Load Capacity

ERGO-2 Tool Balancer with Ratchet Lock 3.0 - 7.0 lbs Load Capacity

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTQ1507

ERGO-2 Tool Balancer with Ratchet Lock 3.0 - 7.0 lbs Load Capacity

  • Load capacity 3.0 - 7.0 lbs (1.4 - 3.2 kg)
  • Rugged steel construction with black polyester baked finish
  • Reinforced hanging bracket with forged clevis for ceiling mounting and extra holes for safety chain attachment
  • 15' cable length with ratchet lock

General

Cable Length

15 ft (4.5 m)

Catalog Number

HBLTQ1507

Load Capacity

3.0 - 7.0 lbs (1.4 - 3.2 kg)

Series

Medium Duty

Style

Min/Max (lbs): 3-7

Type

Torque Reel

UPC

783585687056

Dimensions

Cable Length

15 ft (4.5 m)

Weight

8 lb

Force Related

Load Capacity

3.0 - 7.0 lbs (1.4 - 3.2 kg)

Logistics

Carton Quantity

1