HUBBELL WIRING DEVICE-KELLEMS
Image of HBLBH02 ERGO-3 Tool Balancer 1.1 - 4.4 lbs (0.5 - 2.0 kg)
Image of HBLBH02 ERGO-3 Tool Balancer 1.1 - 4.4 lbs (0.5 - 2.0 kg)

ERGO-3 Tool Balancer 1.1 - 4.4 lbs (0.5 - 2.0 kg)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBH02

ERGO-3 Tool Balancer 1.1 - 4.4 lbs (0.5 - 2.0 kg)

  • Rugged die cast aluminum housing
  • Heavy duty steel wire rope
  • Spring-loaded safety latches on top and bottom hooks

Product details

General

Cable Length

3.3 ft (1.0 m)

Catalog Number

HBLBH02

Load Capacity

1.1 - 4.4 lbs (0.5 - 2.0)

Series

Heavy Duty

Style

Min/Max (lbs): 1.1-4.4

Type

Constant Tension

UPC

783585686684

Dimensions

Weight

2.2 lb