HUBBELL WIRING DEVICE-KELLEMS
Image of HBLBH60 ERGO-3 Tool Balancer 110 - 132 lbs (50.0 - 59.9 kg)

ERGO-3 Tool Balancer 110 - 132 lbs (50.0 - 59.9 kg)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBH60

ERGO-3 Tool Balancer 110 - 132 lbs (50.0 - 59.9 kg)

  • Rugged die cast aluminum housing
  • Heavy duty steel wire rope
  • Spring-loaded safety latches on top and bottom hooks
  • Automatic safety catch prevents free-spooling if springs fail

General

Cable Length

4.5 ft (1.4 m)

Catalog Number

HBLBH60

Load Capacity

110 - 132 lbs (50.0 - 59.9)

Series

Heavy Duty

Style

Min/Max (lbs): 110-132

Type

Constant Tension

UPC

783585686776

Dimensions

Cable Length

4.5 ft (1.4 m)

Weight

31.4 lb

Force Related

Load Capacity

110 - 132 lbs (50.0 - 59.9)