HUBBELL WIRING DEVICE-KELLEMS
Image of HBLBH70 ERGO-3 Tool Balancer 132 - 154 lbs (59.9 - 69.9 kg)
Image of HBLBH70 ERGO-3 Tool Balancer 132 - 154 lbs (59.9 - 69.9 kg)

ERGO-3 Tool Balancer 132 - 154 lbs (59.9 - 69.9 kg)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBH70

ERGO-3 Tool Balancer 132 - 154 lbs (59.9 - 69.9 kg)

  • Rugged die cast aluminum housing
  • Heavy duty steel wire rope
  • Spring-loaded safety latches on top and bottom hooks
  • Automatic safety catch prevents free-spooling if springs fail

Product details

General

Cable Length

4.5 ft (1.4 m)

Catalog Number

HBLBH70

Load Capacity

132 - 154 lbs (59.9 - 69.9)

Series

Heavy Duty

Style

Min/Max (lbs): 132-154

Type

Constant Tension

UPC

783585686783

Dimensions

Weight

31.4 lb