HUBBELL WIRING DEVICE-KELLEMS
Image of HBLBH85 ERGO-3 Tool Balancer 154 - 187 lbs (69.9 - 84.8 kg)
Image of HBLBH85 ERGO-3 Tool Balancer 154 - 187 lbs (69.9 - 84.8 kg)

ERGO-3 Tool Balancer 154 - 187 lbs (69.9 - 84.8 kg)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBH85

ERGO-3 Tool Balancer 154 - 187 lbs (69.9 - 84.8 kg)

  • Rugged die cast aluminum housing
  • Heavy duty steel wire rope
  • Spring-loaded safety latches on top and bottom hooks
  • Automatic safety catch prevents free-spooling if springs fail

Product details

General

Cable Length

4.5 ft (1.4 m)

Catalog Number

HBLBH85

Load Capacity

154 - 187 lbs (69.9 - 84.8)

Series

Heavy Duty

Style

Min/Max (lbs): 154-187

Type

Constant Tension

UPC

783585686790

Dimensions

Weight

58.4 lb