HUBBELL WIRING DEVICE-KELLEMS
Image of HBLBH120 ERGO-3 Tool Balancer 220 - 264 lbs (99.8 - 119.7 kg)
Image of HBLBH120 ERGO-3 Tool Balancer 220 - 264 lbs (99.8 - 119.7 kg)

ERGO-3 Tool Balancer 220 - 264 lbs (99.8 - 119.7 kg)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBH120

ERGO-3 Tool Balancer 220 - 264 lbs (99.8 - 119.7 kg)

  • Rugged die cast aluminum housing
  • Heavy duty steel wire rope
  • Spring-loaded safety latches on top and bottom hooks
  • Automatic safety catch prevents free-spooling if springs fail

Product details

General

Cable Length

4.5 ft (1.4 m)

Catalog Number

HBLBH120

Load Capacity

220 - 264 lbs (99.8 - 119.7)

Series

Heavy Duty

Style

Min/Max (lbs): 220-264

Type

Constant Tension

UPC

783585686813

Dimensions

Weight

60 lb