HUBBELL WIRING DEVICE-KELLEMS
Image of HBLBH05 ERGO-3 Tool Balancer 5.5 - 11 lbs (2.5 - 5.0 kg)

ERGO-3 Tool Balancer 5.5 - 11 lbs (2.5 - 5.0 kg)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBH05

ERGO-3 Tool Balancer 5.5 - 11 lbs (2.5 - 5.0 kg)

  • Rugged die cast aluminum housing
  • Heavy duty steel wire rope
  • Spring-loaded safety latches on top and bottom hooks

General

Cable Length

4.3 ft (1.3 m)

Catalog Number

HBLBH05

Load Capacity

5.5 - 11 lbs (2.5 - 5.0)

Style

Min/Max (lbs): 5.5-11.0

Type

Constant Tension

UPC

783585686707

Dimensions

Cable Length

4.3 ft (1.3 m)

Weight

3.3 lb

Force Related

Load Capacity

5.5 - 11 lbs (2.5 - 5.0)