HUBBELL WIRING DEVICE-KELLEMS
Extra Heavy Duty Industrial Grade 4 Way Toggle Switch, General Purpose AC, 20A 120/277V AC, Back and Side Wired Toggle
Image of HBL1224W Extra Heavy Duty Industrial Grade 4 Way Toggle Switch, General Purpose AC, 20A 120/277V AC, Back and Side Wired Toggle
Image of HBL1224W Extra Heavy Duty Industrial Grade 4 Way Toggle Switch, General Purpose AC, 20A 120/277V AC, Back and Side Wired Toggle

Extra Heavy Duty Industrial Grade 4 Way Toggle Switch, General Purpose AC, 20A 120/277V AC, Back and Side Wired Toggle

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1224W

Extra Heavy Duty 4 Way Toggle Switch, 20A 120/277V AC, White Toggle

Experience unparalleled durability and functionality with the Hubbell Extra Heavy-Duty Industrial Grade 4 Way Toggle Switch. Designed for general-purpose AC applications, this robust switch supports 20A at 120/277V AC. It features both back and side wiring options for flexible installation and a sturdy white toggle for easy operation. Ideal for demanding industrial environments, this switch ensures consistent performance and reliability.

  • Durable nylon toggle resistant to abuse
  • Large brass binding head screws with deep slots for secure fastening
  • Integrated strip gauge for precise wiring

This robust toggle switch features an abuse-resistant nylon toggle, large brass screws for secure connections, and a strip gauge for precise wiring.

General

Action

DPDT

Application

Back and Side Wired

Catalog Number

HBL1224W

Color

White

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Product Family

Extra Heavy Duty

Specifications

  • Base Material - Thermoset, Red
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoset

Style

Four Way

Type

Toggle

UPC

783585432144

Dimensions

Dimensions

4.06 in x 1.31 in x 1.87 in

Height

1.87 in

Length

4.06 in

Weight

0.2 lb

Width

1.31 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Conductor Related

Number Of Poles

Double Pole

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Action

DPDT

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

4500