HUBBELL WIRING DEVICE-KELLEMS
Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Brown
Image of GFSG5262 Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Brown

Extra Heavy Duty Industrial Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 15A, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFSG5262

15A, 125V Industrial Grade, Tamper-Resistant, Weather-Resistant, Ground Fault Receptacle.

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 15 years ago…self test monitoring now required in UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, a clear visual indicator is provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Heavy duty robust construction, high impact resistant polyester housing
  • Corrosion Resistant: nickel-plated face contacts, mounting strap, line/load terminals and terminal clamps, stainless steel screws
  • Patented auto monitor, power denial technology

Weather and Tamper Resistant, Self Grounding, AUTOGUARD® Self-Test Technology

General

Application

Industrial Grade

Catalog Number

GFSG5262

Color

Brown

Item Type

Style Line GFCI Receptacle

Material

PC/PBT

Series

Extra Heavy Duty

Size

4.06 in x 1.75 in x 1.48 in

Specifications

  • Base - Nylon
  • Face - PC/PBT
  • Ground Contacts - Nickel Plated Brass
  • Mounting Screws - Stainless Steel
  • Mounting Strap -Nickel Plated Brass

Type

Tamper-Resistant/Weather-Resistant

UPC

783585745886

Dimensions

Dimensions

1.48 in x 1.75 in x 4.06 in

Height

4.06 in

Length

1.48 in

Size

4.06 in x 1.75 in x 1.48 in

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

1875 W

Conductor Related

Wire Size

#14 - #10 AWG

Certifications And Compliance

Industry Standard(s)

UL 943 and Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10