HUBBELL WIRING DEVICE-KELLEMS
Extra Heavy Duty Multiple Outlet Portable GFCI with Manual Set, 15A, 120V AC, Yellow
Image of GFP15M Extra Heavy Duty Multiple Outlet Portable GFCI with Manual Set, 15A, 120V AC, Yellow
Image of GFP15M Extra Heavy Duty Multiple Outlet Portable GFCI with Manual Set, 15A, 120V AC, Yellow
play
Marine Electrical Products
Image of GFP15M Extra Heavy Duty Multiple Outlet Portable GFCI with Manual Set, 15A, 120V AC, Yellow

Extra Heavy Duty Multiple Outlet Portable GFCI with Manual Set, 15A, 120V AC, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFP15M

Power Protection Products, GFCI Portables, Commercial, Manual Set, 15A 120V AC, 5-15R, 6' Cord Length, 4-6 mA Trip Level, Yellow.

  • High impact UV stabilized housing for long life
  • All-glass circuit board provides moisture immunity
  • Watertight GFCI housing for use in harsh environments

Manual Set

General

Application

Multiple Outlet Portable GFCI

Catalog Number

GFP15M

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Multi-Outlet Box

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

Extra Heavy Duty

Specifications

  • Cover - PBT
  • Flap - PBT
  • Housing - PBT
  • Screws - Zinc plated steel

Style

Manual Set

Type

Multiple Outlet

UPC

783585521053

Dimensions

Display Size

Standard Sized Product

Weight

3.468 lb

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

154