HUBBELL WIRING DEVICE-KELLEMS
Extra Heavy Duty Portable GFCI Power Supply with Automatic Set, 15A, 120V AC, 15' Stripped leads, Yellow
Image of GFPSTOEMA Extra Heavy Duty Portable GFCI Power Supply with Automatic Set, 15A, 120V AC, 15' Stripped leads, Yellow
Image of GFPSTOEMA Extra Heavy Duty Portable GFCI Power Supply with Automatic Set, 15A, 120V AC, 15' Stripped leads, Yellow

Extra Heavy Duty Portable GFCI Power Supply with Automatic Set, 15A, 120V AC, 15' Stripped leads, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPSTOEMA

Power Protection Products, GFCI Linecords, Commercial, Auto Set, 15A 120V AC, 5-15R, 15' Cord Length, 4- 6 mA Trip Level, Yellow

  • Automatically sets the GFCI for use upon plug in and after the loss of primary power
  • After a ground fault condition, unit must be reset by pushing the reset button

Auto Set

General

Application

Line Cord with Male End Only

Catalog Number

GFPSTOEMA

Color

Yellow

Construction

Fabricated

EU RoHS Indicator

Item Type

Straight Blade

Material - Insulation

Elastomer

Material - Jacket

PVC

Product Family

Extra Heavy Duty

Specifications

  • Covers - PVC
  • Load Cord - PVC

Style

Automatic Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Line Cord

UPC

783585703381

Dimensions

Outside Diameter

0.245

Weight

1.65 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Conductor Size

#14 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

5