HUBBELL WIRING DEVICE-KELLEMS
Image of GFPSTOEMM Extra Heavy Duty Portable GFCI Power Supply with Manual Set, 15A, 120V AC, 15' Stripped leads, Black
Image of GFPSTOEMM Extra Heavy Duty Portable GFCI Power Supply with Manual Set, 15A, 120V AC, 15' Stripped leads, Black

Extra Heavy Duty Portable GFCI Power Supply with Manual Set, 15A, 120V AC, 15' Stripped leads, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPSTOEMM

Power Protection Products, GFCI Linecords, Commercial, Manual Set, 15A 120V AC, 5-15R, 15' Cord Length, 4-6 mA Trip Level, Black and Yellow

  • Unit must be reset by pushing the reset button upon plug in and after loss of primary power
  • After a ground fault condition, unit must be reset by pushing the reset button
  • Ideal for applications where operator injury might occur if equipment were to restart after a power failure

Product details

General

Application

  • Line Cord with Male End Only

Catalog Number

GFPSTOEMM

Color

Black

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Straight Blade

Material - Insulation

Elastomer

Material - Jacket

PVC

Series

Extra Heavy Duty

Specifications

  • Covers - PVC
  • Load Cord - PVC

Style

Manual Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Line Cord

UPC

783585703398

Dimensions

Outside Diameter

0.245

Weight

1.65 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Conductor Size

#14 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

5