HUBBELL WIRING DEVICE-KELLEMS
Extra Heavy Duty Right Angle WAGO Terminal Pigtailed Connector with 6" leads, #12AWG THHN/THWN-3, 15A-20A, Clear
Image of SNAP1RAM2 Extra Heavy Duty Right Angle WAGO Terminal Pigtailed Connector with 6" leads, #12AWG THHN/THWN-3, 15A-20A, Clear
Discontinued

Extra Heavy Duty Right Angle WAGO Terminal Pigtailed Connector with 6" leads, #12AWG THHN/THWN-3, 15A-20A, Clear

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP1RAM2

Replaced by: SNAP1RNAM2

SNAPConnect® 6" SOLID WIRE W/PUSH-IN.

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Transparent housing to inspect contacts
  • Audible SNAP, indicates solid connection
  • Reduces installation time
  • Fully insulated design

General

Catalog Number

SNAP1RAM2

EU RoHS Indicator

Contact Manufacturer

UPC

783585541181

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer