HUBBELL WIRING DEVICE-KELLEMS
Fiber Optic Support Grips, Single Eye, Split Mesh, Single Weave, Rod Closing, Tin-Coated Bronze, 0.56"-0.71"
Image of 022291021 Fiber Optic Support Grips, Single Eye, Split Mesh, Single Weave, Rod Closing, Tin-Coated Bronze, 0.56"-0.71"

Fiber Optic Support Grips, Single Eye, Split Mesh, Single Weave, Rod Closing, Tin-Coated Bronze, 0.56"-0.71"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 022291021

Fiber Optic Support Grips, Single Eye, Split Mesh, Single Weave, Rod Closing, Tin-Coated Bronze, 0.56"-0.71"

Kellems Support Grips for fiber optic cable are specially designed to hold the cable weight as it hangs in a vertical or horizontal position. Fiber optic cable must be supported and Kellems Grips provide the support easily and economically. These grips are made of high grade, non-magnetic tin-coated bronze strand. They are offered in universal bale or single eye configurations and are available in either closed mesh (for use where the cable end is available) or in split mesh, rod closing (for installation on existing cable runs or at specific locations).

For support when cable end is not available

Split Mesh- Rod Closing

General

Application

Single Eye

Approx Breaking Strength

600 lbs

Catalog Number

022291021

Color

Construction

Woven

EU RoHS Indicator

Yes

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Fiber Optic Series

Specifications

  • Equalizer - Bronze
  • Eye - Stainless Steel
  • Rod - Stainless Steel
  • Strand - Tin-coated bronze
  • Tag - Mylar

Style

Split Mesh, Rod Closing, Single Weave

Type

Single Eye

UPC

783585332703

Conductor Related

Cable Diameter Range

0.56 in-0.71 in

Cable Size

.56"-.71" (1.42-1.80)

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

CSA Certified

Force Related

Approx Breaking Strength

600 lbs