HUBBELL WIRING DEVICE-KELLEMS
Field Attachable Micro-Quick Control Connectors, Female Straight, 4 Wire, Insulation Displacement
Image of MCMS14IDC Field Attachable Micro-Quick Control Connectors, Female Straight, 4 Wire, Insulation Displacement
Image of MCMS14IDC Field Attachable Micro-Quick Control Connectors, Female Straight, 4 Wire, Insulation Displacement
Discontinued

Field Attachable Micro-Quick Control Connectors, Female Straight, 4 Wire, Insulation Displacement

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MCMS14IDC

Field Attachable Micro-Quick Control Connectors, Female Straight, 4 Wire, Insulation Displacement

  • Strain relief bushing protects terminations
  • Wire Guide for virtually toolless termination
  • Insulation displacement contacts are made of Copper Alloy

Single Key, Insulation Displacement

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

MCMS14IDC

Color

Black

Item Type

Female Straight Plug

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Amperage - 3A
  • Electrical - Cable Diameters - .160" to .211"
  • Electrical - Voltage Rating - 32V AC/DC
  • Electrical - Wire Range - #22 AWG max.
  • #24 AWG min.
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperature - -20°C to 110°C

Specifications

  • Contact Materials - Copper Alloy
  • Contact Plating - Tin over Nickel
  • Housing - Polyester Elastomer, Black
  • Strain Relief Bushing - Neoprene, Black
  • Wire Guide - Nylon 6/6, Gray

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585226699

Dimensions

Diameter Live Part

.59"

Weight

0.05 lb

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Certifications And Compliance

Industry Standard(s)

  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071

Operational

Performance

  • Electrical - Amperage - 3A
  • Electrical - Cable Diameters - .160" to .211"
  • Electrical - Voltage Rating - 32V AC/DC
  • Electrical - Wire Range - #22 AWG max.
  • #24 AWG min.
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperature - -20°C to 110°C

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

25