Brand: Hubbell Wiring Device-Kellems
Catalog ID: NSAV6NW
Hubbell netSELECT® FPTV connection enclosure delivers high-density connectivity and power in the wall. In-wall connections allow flat panel displays and interactive smartboards to sit flush without dangling cords. It quickly installs to studs or sheetrock without additional components or hardware. The enclosure is designed to accommodate large bend radii associated with current cable types such as HDMI, DVI, RG6/UQ, and VGA. The base is constructed from 18 gauge cold rolled steel, which provides toughness and meets requirements for highrise residential and commercial construction. The white powder coat finish provides durability and an appearance that blends into the wall.
Standard Product
Catalog Number
NSAV6NW
Construction
Stamped
EU RoHS Indicator
Yes
Item Type
Brackets
Knockouts
None
Material - Mounting Hardware
Wall Mounted
Number Of Outlets
None
Type
Stud Bracket
UPC
883778504617
Display Size
Standard Sized Product
Industry Standard(s)
RoHS Compliant
Carton Quantity
10
Pallet Quantity
2400