HUBBELL WIRING DEVICE-KELLEMS
Image of RF406BR Floor and Wall Boxes, Brass

Floor and Wall Boxes, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF406BR

Floor and Wall Boxes, Brass

Residential Round Non-Metallic Floor Box offers an economical solution for electrical power or a combination of power and voice/data applications. Designed specifically for slab-on-grade installation. Quick and easy installation is assured using a push in place leveling system. UL Listed.

  • Cut box after pour for height adjustment
  • Pre-assembled flange, cover and leveling ring
  • Recessed receptacle minimizes plug protrusion

General

Catalog Number

RF406BR

EU RoHS Indicator

Yes

Specifications

Material - Solid Brass

UPC

883778300004

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10

Pallet Quantity

480