HUBBELL WIRING DEVICE-KELLEMS
Floor and Wall Boxes, Door Only for RF400, Non-Metallic, Brown
Image of RF406BN Floor and Wall Boxes, Door Only for RF400, Non-Metallic, Brown

Floor and Wall Boxes, Door Only for RF400, Non-Metallic, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF406BN

Floor and Wall Boxes, Door Only for RF400, Non-Metallic, Brown

Residential Round Non-Metallic Floor Box offers an economical solution for electrical power or a combination of power and voice/data applications. Designed specifically for slab-on-grade installation. Quick and easy installation is assured using a push in place leveling system. UL Listed.

  • Cut box after pour for height adjustment
  • Pre-assembled flange, cover and leveling ring
  • Recessed receptacle minimizes plug protrusion

General

Catalog Number

RF406BN

EU RoHS Indicator

Contact Manufacturer

Specifications

Material - Thermoplastic

UPC

883778304484

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

770