HUBBELL WIRING DEVICE-KELLEMS
Floor and Wall Boxes, Residential Floor Box, Flange and Door, Black
Image of RF506BK Floor and Wall Boxes, Residential Floor Box, Flange and Door, Black
Image of RF506BK Floor and Wall Boxes, Residential Floor Box, Flange and Door, Black
play
Tradeselect Devices

Floor and Wall Boxes, Residential Floor Box, Flange and Door, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF506BK

Residential Floor Box Flange and Door

Hubbell Wood Floor Boxes allow for the placement of electrical power or a combination of power and voice/data devices. Specifically designed for use with structural wood floors. The boxes are height adjustable (up to ¾ inch) for optimal alignment and fit.

  • Pre-assembled flange and cover for fast installation
  • Top screw fastening and side joist mounting provided
  • Height accessible adjustments after the box is mounted

General

Catalog Number

RF506BK

Color

EU RoHS Indicator

Specifications

Material - Aluminum

UPC

883778300035

Dimensions

Weight

0.85 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10

Pallet Quantity

1120