HUBBELL WIRING DEVICE-KELLEMS
Floor and Wall Boxes, Residential Floor Box Kit, Drop-In, 20A 125V, 2-Pole 3-Wire Grounding, Brass
Image of RF201R Floor and Wall Boxes, Residential Floor Box Kit, Drop-In, 20A 125V, 2-Pole 3-Wire Grounding, Brass
Image of RF201R Floor and Wall Boxes, Residential Floor Box Kit, Drop-In, 20A 125V, 2-Pole 3-Wire Grounding, Brass
play
Tamper-Resistant Receptacles
play
Tradeselect Devices
+2
Image of RF201R Floor and Wall Boxes, Residential Floor Box Kit, Drop-In, 20A 125V, 2-Pole 3-Wire Grounding, Brass
Discontinued

Floor and Wall Boxes, Residential Floor Box Kit, Drop-In, 20A 125V, 2-Pole 3-Wire Grounding, Brass

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF201R

Floor and Wall Boxes, Residential Floor Box Kit, Drop-In, 20A 125V, 2-Pole 3-Wire Grounding, Brass

  • Ample wiring room
  • Solid brass flange and cover
  • For use with single or feed through service

General

Catalog Number

RF201R

EU RoHS Indicator

Specifications

Material - Solid Brass

UPC

883778300875

Dimensions

Weight

0.95 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10