HUBBELL WIRING DEVICE-KELLEMS
Image of CFB2WW Floor Boxes, CFB Series, 2-Gang Wireway
Image of CFB2WW Floor Boxes, CFB Series, 2-Gang Wireway
Discontinued

Floor Boxes, CFB Series, 2-Gang Wireway

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB2WW

Floor Boxes, CFB Series, 2-Gang Wireway

  • CFB Series
  • 2-Gang Wireway

General

Accessory Type

Wireway

Application - For Use On

Concrete

Catalog Number

CFB2WW

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

Material

Pre Galvanized Steel

Product Family

Recessed - CFB Series

Size

2-Gang;4-Gang;6-Gang

Type

Accessories

UPC

783585447995

Dimensions

Size

2-Gang;4-Gang;6-Gang

Weight

0.2 lb