HUBBELL WIRING DEVICE-KELLEMS
Image of RF407BK Floor Boxes, Door Assembly for RF406, Black
Image of RF407BK Floor Boxes, Door Assembly for RF406, Black
play
Tradeselect Devices
Discontinued

Floor Boxes, Door Assembly for RF406, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF407BK

Floor Boxes, Door Assembly for RF406, Black

Residential Round Non-Metallic Floor Box offers an economical solution for electrical power or a combination of power and voice/data applications. Designed specifically for slab-on-grade installation. Quick and easy installation is assured using a push in place leveling system. UL Listed.

  • Door Assembly for RF406
  • Black

General

Catalog Number

RF407BK

Specifications

Material - Thermoplastic

UPC

883778112935

Dimensions

Weight

0.07 lb

Logistics

Carton Quantity

10